element component template mje15030 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* "# Model generated on May 23, 02" # MODEL FORMAT: SABER "electrical c,b,e" { # BODY_BEGIN "spq..model qqmje15030=(type=_n," "is=3.894e-11,bf=312.524,nf=1.0979,vaf=9.9963," "ikf=0.796201,ise=2.37397e-09,ne=1.94897,br=0.14246," "nr=1.64791,var=99.9749,ikr=0.00539895,isc=2.33175e-09," "nc=2.79024,rb=267.202,irb=9.99994e-13,rbm=0.299835," "re=3.04316e-05,rc=0.252928,xtb=0.1,xti=3.92812," "eg=1.05,cje=2.42998e-09,vje=0.794171,mje=0.569313," "tf=1.87986e-09,xtf=1000,vtf=1835.34,itf=270.188," "cjc=2.43127e-10,vjc=0.4,mjc=0.361453,xcjc=0.802892," "fc=0.8,cjs=0,vjs=0.75,mjs=0.5," "tr=9.86194e-06,ptf=0,kf=0,af=1)" spq.q c b e e=model=qqmje15030 }