element component template mje15028 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for BJT transistor mje15028 # Model generated on Feb 1, 2004 electrical c,b,e { # BODY_BEGIN # Model format: Saber spq..model qqmje15028=(type=_n, is=1.67457e-10,bf=151.597,nf=1.12464,vaf=48.0367, ikf=2.26566,ise=1e-16,ne=1,br=0.874154, nr=1.25219,var=480.367,ikr=1.50672,isc=1e-16, nc=2.99999,rb=16.5394,irb=0.1,rbm=0.1, re=0.000147477,rc=0.0444081,xtb=0.84328,xti=1, eg=1.05,cje=5.12619e-10,vje=0.4,mje=0.663107, tf=1.88824e-09,xtf=39.7723,vtf=212.462,itf=55.8204, cjc=2.40888e-10,vjc=0.4,mjc=0.35679,xcjc=0.100001, fc=0.8,cjs=0,vjs=0.75,mjs=0.5, tr=2.26516e-06,ptf=0,kf=0,af=1) spq.q c b e e=model=qqmje15028 }