element component template mje13007 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for BJT transistor mje13007 # Model generated on Dec 26, 2003 electrical c,b,e { # BODY_BEGIN # Model format: Saber spq..model qqmje13007=(type=_n, is=7.66503e-11,bf=25.076,nf=1.13982,vaf=27.6027, ikf=6.6012,ise=7.00002e-12,ne=3.375,br=2.5076, nr=1.1326,var=3.4903,ikr=3.36691,isc=4.75e-13, nc=3.96875,rb=0.964833,irb=0.1,rbm=0.1, re=0.00064432,rc=0.124878,xtb=0.124275,xti=1, eg=1.12591,cje=2.54231e-09,vje=0.99,mje=0.262055, tf=1e-08,xtf=1.76694,vtf=3.29645,itf=0.420992, cjc=2.58883e-10,vjc=0.747204,mjc=0.457064,xcjc=0.699978, fc=0.8,cjs=0,vjs=0.75,mjs=0.5, tr=3.35784e-06,ptf=0,kf=0,af=1) spq.q c b e e=model=qqmje13007 }