element component template mjd50t4 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for BJT transistor mjd50t4 # Model generated on Dec 18, 2003 electrical c,b,e { # BODY_BEGIN # Model format: Saber spq..model qqmjd50t4=(type=_n, is=7.25559e-11,bf=26.7185,nf=1.5,vaf=25.4206, ikf=6.11331,ise=4.74986e-12,ne=3.46876,br=2.67185, nr=1.44677,var=3.40787,ikr=3.07918,isc=4.75e-13, nc=3.96875,rb=0.911238,irb=0.1,rbm=0.1, re=0.000647444,rc=0.138596,xtb=0.130702,xti=1, eg=1.13492,cje=3.02579e-09,vje=0.649273,mje=0.351387, tf=6.6943e-09,xtf=1.5,vtf=1,itf=0.999999, cjc=3.0004e-10,vjc=0.600008,mjc=0.409967,xcjc=0.8, fc=0.534143,cjs=0,vjs=0.75,mjs=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq.q c b e e=model=qqmjd50t4 }