element component template mjd47 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Oct 25, 01 # MODEL FORMAT: SABER electrical c,b,e { # BODY_BEGIN spq..model qqmjd47=(type=_n, is=7.71231e-12,bf=345.005,nf=1.12994,vaf=14.9678, ikf=0.0368385,ise=1e-08,ne=2.18034,br=34.5005, nr=1.30402,var=148.509,ikr=0.00236541,isc=1e-08, nc=1.82387,rb=0.454886,irb=0.1,rbm=0.454886, re=1e-05,rc=0.108387,xtb=0.01,xti=1.21412, eg=1.09924,cje=1e-11,vje=0.75,mje=0.33, tf=1e-09,xtf=1,vtf=10,itf=0.01, cjc=1e-11,vjc=0.75,mjc=0.33,xcjc=0.9, fc=0.5,cjs=0,vjs=0.75,mjs=0.5, tr=9.95306e-06,ptf=0,kf=0,af=1) spq.q c b e e=model=qqmjd47 }