template mjd44e3t4 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for darlington mjd44e3t4 # Model generated on Mar 1, 2004 # Model format: Saber # Darlington macro model # External node designations # Node c -> Collect # Node b -> Base # Node e -> Emitter electrical c,b,e { # BODY_BEGIN # Default values used in dmodel # EG=1.11 TT=0 BV=infinite spd..model dmodel=( is=1e-12,rs=10,n=1,xti=3, cjo=0,vj=0.75,m=0.33,fc=0.5) spq..model qmodel=(type=_n, is=1.13918e-13,bf=124.342,nf=1.2,vaf=122.104, ikf=0.134186,ise=1.07103e-12,ne=1.74811,br=1.03248, nr=0.993899,var=101.758,ikr=0.0991695,isc=1e-13, nc=2,rb=12.2096,irb=0.2,rbm=12.2096, re=0.00230801,rc=0.0115401,xtb=0.498705,xti=3.00501,eg=1.206, cje=1e-11,vje=0.75,mje=0.33,tf=1e-09, xtf=1,vtf=10,itf=0.01,cjc=1.5028e-10, vjc=0.917399,mjc=0.23,xcjc=0.9,fc=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq..model q1m=(type=_n, is=1.13918e-13,bf=124.342,nf=1.2,vaf=122.104, ikf=0.134186,ise=1.07103e-12,ne=1.74811,br=1.03248, nr=0.993899,var=101.758,ikr=0.0991695,isc=1e-13, nc=2,rb=12.2096,irb=0.2,rbm=12.2096, re=0.00230801,rc=0.0115401,xtb=0.498705,xti=3.00501,eg=1.206, cje=1e-11,vje=0.75,mje=0.33,tf=1e-09, xtf=1,vtf=10,itf=0.01,cjc=0, vjc=0.917399,mjc=0.23,xcjc=0.9,fc=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq.q1 c b d d=model=qmodel spq.q2 c d e e=model=q1m,area=16.1841 spd.d1 e c=model=dmodel spr.r1 b d=10000 spr.r2 d e=1000 }