element component template mjd42ct4 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for BJT transistor mjd42ct4 # Model generated on Dec 18, 2003 electrical c,b,e { # BODY_BEGIN # Model format: Saber spq..model qqmjd42ct4=(type=_p, is=1e-09,bf=142.22,nf=1.5,vaf=10.483, ikf=1.09124,ise=9.51316e-10,ne=2.23009,br=0.1, nr=0.75,var=104.83,ikr=0.0943744,isc=1e-16, nc=2.46875,rb=0.550415,irb=0.1,rbm=0.1, re=0.0001,rc=0.171627,xtb=0.836635,xti=1, eg=1.206,cje=2.02053e-10,vje=0.4,mje=0.278926, tf=1e-08,xtf=2.26348,vtf=4.34185,itf=0.0434356, cjc=1.08276e-10,vjc=0.775469,mjc=0.23,xcjc=0.793876, fc=0.8,cjs=0,vjs=0.75,mjs=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq.q c b e e=model=qqmjd42ct4 }