element component template mjd350 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for BJT transistor mjd350 # Model generated on Dec 26, 2003 electrical c,b,e { # BODY_BEGIN # Model format: Saber spq..model qqmjd350=(type=_p, is=1e-09,bf=335.051,nf=1.47529,vaf=10, ikf=0.0600841,ise=5.9054e-11,ne=1.72693,br=6.10613, nr=1.5,var=2.46322,ikr=0.600841,isc=4.74949e-13, nc=3.96877,rb=0.1,irb=0.1,rbm=0.1, re=0.0001,rc=0.0510332,xtb=0.1,xti=1, eg=1.05,cje=1e-11,vje=0.75,mje=0.33, tf=1e-09,xtf=1,vtf=10,itf=0.01, cjc=1e-11,vjc=0.75,mjc=0.33,xcjc=0.9, fc=0.5,cjs=0,vjs=0.75,mjs=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq.q c b e e=model=qqmjd350 }