element component template mjd340t4 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for BJT transistor mjd340t4 # Model generated on Dec 17, 2003 electrical c,b,e { # BODY_BEGIN # Model format: Saber spq..model qqmjd340t4=(type=_n, is=4.91896e-11,bf=39.149,nf=1.31389,vaf=14.3319, ikf=5.63207,ise=9.73581e-12,ne=3.18511,br=2.87396, nr=1.20467,var=2.57111,ikr=3.4775,isc=2.49996e-13, nc=3.9375,rb=2.86106,irb=0.114976,rbm=0.336838, re=0.00145095,rc=1.73829,xtb=0.20026,xti=1.06305, eg=1.13478,cje=1e-11,vje=0.75,mje=0.33, tf=1e-09,xtf=1,vtf=10,itf=0.01, cjc=1e-11,vjc=0.75,mjc=0.33,xcjc=0.9, fc=0.5,cjs=0,vjs=0.75,mjs=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq.q c b e e=model=qqmjd340t4 }