element component template mjd32t4 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for BJT transistor mjd32t4 # Model generated on Dec 17, 2003 electrical c,b,e { # BODY_BEGIN # Model format: Saber spq..model qqmjd32t4=(type=_p, is=8.3472e-11,bf=100.261,nf=1.26327,vaf=29.3699, ikf=6.07043,ise=7.74958e-12,ne=3.34382,br=3.74898, nr=1.15078,var=3.37589,ikr=3.44385,isc=4.75e-13, nc=3.96875,rb=3.10073,irb=0.1,rbm=0.1, re=0.000640834,rc=0.0912893,xtb=0.118843,xti=1.00008, eg=1.11177,cje=3.08077e-10,vje=0.930066,mje=0.647832, tf=1e-08,xtf=3.06878,vtf=3.57114,itf=0.001, cjc=3.02285e-10,vjc=0.888964,mjc=0.490617,xcjc=0.803085, fc=0.8,cjs=0,vjs=0.75,mjs=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq.q c b e e=model=qqmjd32t4 }