element component template mjd32ct4g c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Aug 31, 11 # MODEL FORMAT: SABER electrical c,b,e { # BODY_BEGIN spq..model qqmjd32ct4g=(type=_p, is=3.63152e-13,bf=272.001,nf=0.981175,vaf=8.02311, ikf=0.255979,ise=1.39581e-09,ne=2.64418,br=26.8791, nr=0.990094,var=38.8632,ikr=2.55979,isc=2.54712e-13, nc=1.09617,rb=210.108,irb=1.31675e-05,rbm=1e-05, re=0.0329597,rc=0.164799,xtb=0.709265,xti=4.43052, eg=1.15135,cje=2.01825e-10,vje=0.360096,mje=0.350357, tf=3.62202e-09,xtf=276.075,vtf=0.608188,itf=0.00777951, cjc=1.18774e-10,vjc=0.694849,mjc=0.382715,xcjc=0.778775, fc=0.9,cjs=0,vjs=0.75,mjs=0.5, tr=2.02957e-06,ptf=0,kf=0,af=1) spq.q c b e e=model=qqmjd32ct4g }