element component template mjd31t4 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for BJT transistor mjd31t4 # Model generated on Dec 17, 2003 electrical c,b,e { # BODY_BEGIN # Model format: Saber spq..model qqmjd31t4=(type=_n, is=6.95027e-11,bf=105.56,nf=1.36741,vaf=29.3386, ikf=5.83898,ise=7.74849e-12,ne=3.34401,br=3.72969, nr=1.26998,var=3.14723,ikr=3.54265,isc=4.75e-13, nc=3.96875,rb=2.02686,irb=0.0382523,rbm=0.0971173, re=0.00064053,rc=0.0901968,xtb=0.117997,xti=1.03127, eg=1.11257,cje=3.08078e-10,vje=0.930053,mje=0.647829, tf=1e-08,xtf=2.9992,vtf=3.61865,itf=0.001, cjc=3.02285e-10,vjc=0.888984,mjc=0.49062,xcjc=0.8031, fc=0.8,cjs=0,vjs=0.75,mjs=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq.q c b e e=model=qqmjd31t4 }