element component template mjd31c c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Oct 30, 02 # MODEL FORMAT: SABER electrical c,b,e { # BODY_BEGIN spq..model qqmjd31c=(type=_n, is=9.06202e-11,bf=3418.7,nf=1.17603,vaf=29.2393, ikf=0.108267,ise=5.37193e-07,ne=4,br=367.353, nr=5,var=1.631,ikr=1.15207,isc=1.15754e-09, nc=1.49179,rb=22.4853,irb=0.00220937,rbm=1e-12, re=0.0001,rc=0.138633,xtb=9.99997e-13,xti=1e-12, eg=1.05,cje=3.73889e-10,vje=0.67672,mje=0.575056, tf=1e-08,xtf=3.4926,vtf=12.6615,itf=0.0523952, cjc=3.5251e-10,vjc=0.884306,mjc=0.473486,xcjc=0.1, fc=0.8,cjs=0,vjs=0.75,mjs=0.5, tr=3.29803e-06,ptf=0,kf=0,af=1) spq.q c b e e=model=qqmjd31c }