element component template mjd2955 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Jan 18, 02 # MODEL FORMAT: SABER electrical c,b,e { # BODY_BEGIN spq..model qqmjd2955=(type=_p, is=1.02735e-10,bf=444.172,nf=1.12616,vaf=20.5632, ikf=0.326428,ise=1e-08,ne=2.1144,br=16.0318, nr=1.16416,var=205.632,ikr=2.65642,isc=3.1701e-11, nc=2.96563,rb=3.74917,irb=0.1,rbm=0.1, re=0.0145233,rc=0.0726167,xtb=0.1,xti=1, eg=1.05,cje=1e-13,vje=0.99,mje=0.85, tf=1e-08,xtf=4.28474,vtf=3462.75,itf=0.00625931, cjc=5e-10,vjc=0.4,mjc=0.85,xcjc=0.999987, fc=0.8,cjs=0,vjs=0.75,mjs=0.5, tr=2.13927e-11,ptf=0,kf=0,af=1) spq.q c b e e=model=qqmjd2955 }