element component template mjd210 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Sep 19, 01 # MODEL FORMAT: SABER electrical c,b,e { # BODY_BEGIN spq..model qqmjd210=(type=_p, is=6.59162e-13,bf=119.496,nf=0.927305,vaf=10, ikf=1.36864,ise=1e-16,ne=3.99654,br=0.1, nr=1.17631,var=99.6796,ikr=0.000341794,isc=1e-16, nc=1.02238,rb=2.13633,irb=0.513958,rbm=1.99811, re=0.0001,rc=0.279188,xtb=0.838469,xti=3.98601, eg=1.20158,cje=2.00775e-10,vje=0.99,mje=0.367881, tf=4e-10,xtf=1.5,vtf=1,itf=1, cjc=1.31804e-10,vjc=0.775773,mjc=0.273343,xcjc=0.8, fc=0.533333,cjs=0,vjs=0.75,mjs=0.5, tr=9.57121e-06,ptf=0,kf=0,af=1) spq.q c b e e=model=qqmjd210 }