element component template mjd200t4 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for BJT transistor mjd200t4 # Model generated on Dec 17, 2003 electrical c,b,e { # BODY_BEGIN # Model format: Saber spq..model qqmjd200t4=(type=_n, is=2.31976e-10,bf=274.277,nf=1.22121,vaf=10, ikf=4.53743,ise=4.78442e-12,ne=3.46503,br=3.40023, nr=1.2508,var=1.99352,ikr=4.38019,isc=4.75e-13, nc=3.96875,rb=3.84223,irb=0.1,rbm=0.1, re=0.000667451,rc=0.157677,xtb=0.1,xti=1, eg=1.05,cje=1.52279e-10,vje=0.99,mje=0.344134, tf=1.45729e-09,xtf=1.1752,vtf=11.1201,itf=0.00984053, cjc=1.07573e-10,vjc=0.4,mjc=0.304721,xcjc=0.8, fc=0.554022,cjs=0,vjs=0.75,mjs=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq.q c b e e=model=qqmjd200t4 }