element component template mjd18002d2t4 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for BJT transistor mjd18002d2t4 # Model generated on Dec 17, 2003 electrical c,b,e { # BODY_BEGIN # Model format: Saber spq..model qqmjd18002d2t4=(type=_n, is=1e-09,bf=58.0087,nf=1.40779,vaf=28.4284, ikf=0.541396,ise=4.47967e-12,ne=3.55853,br=5.80087, nr=1.01878,var=2.58055,ikr=5.41396,isc=5.44395e-13, nc=3.98211,rb=0.1,irb=0.1,rbm=0.01, re=0.000291506,rc=1.52972,xtb=0.1,xti=1, eg=1.05,cje=9.91833e-10,vje=0.99,mje=0.548178, tf=1e-08,xtf=0.05,vtf=0.1,itf=620.447, cjc=8.35996e-11,vjc=0.8,mjc=0.347897,xcjc=0.0999999, fc=0.135731,cjs=0,vjs=0.75,mjs=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq.q c b e e=model=qqmjd18002d2t4 }