template mjd112 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Jun 25, 98 # MODEL FORMAT: Saber # Darlington macro model # External node designations # Node c -> Collect # Node b -> Base # Node e -> Emitter electrical c,b,e { # BODY_BEGIN # Default values used in dmodel # EG=1.11 TT=0 BV=infinite spd..model dmodel=( is=1e-12,rs=0,n=0.5,xti=0.5, cjo=0,vj=0.75,m=0.33,fc=0.5) spq..model qmodel=(type=_n, is=6.17138e-12,bf=126.359,nf=1.2,vaf=30, ikf=0.0515004,ise=1e-16,ne=1.28806,br=0.1, nr=1.5,var=128.247,ikr=1e-05,isc=1e-16, nc=1,rb=0.1,irb=0.1,rbm=0.1, re=0.322723,rc=1.61361,xtb=0,xti=4,eg=1.206, cje=1.79736e-10,vje=0.95,mje=0.23,tf=1e-09, xtf=1,vtf=10,itf=0.01,cjc=4.21628e-11, vjc=0.95,mjc=0.23,xcjc=0.9,fc=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq..model q1m=(type=_n, is=6.17138e-12,bf=126.359,nf=1.2,vaf=30, ikf=0.0515004,ise=1e-16,ne=1.28806,br=0.1, nr=1.5,var=128.247,ikr=1e-05,isc=1e-16, nc=1,rb=0.1,irb=0.1,rbm=0.1, re=0.322723,rc=1.61361,xtb=0,xti=4,eg=1.206, cje=1.79736e-10,vje=0.95,mje=0.23,tf=1e-09, xtf=1,vtf=10,itf=0.01,cjc=0, vjc=0.95,mjc=0.23,xcjc=0.9,fc=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq.q1 c b d d=model=qmodel spq.q2 c d e e=model=q1m,area=12.9707 spd.d1 e c=model=dmodel spr.r1 b d=8000 spr.r2 d e=120 }