element component template mjb45h11 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Jun 12, 03 # MODEL FORMAT: SABER electrical c,b,e { # BODY_BEGIN spq..model qqmjb45h11=(type=_p, is=1.20452e-15,bf=678.517,nf=0.85,vaf=10, ikf=10,ise=5.69532e-11,ne=2.22561,br=3.45968, nr=1.5,var=1.1599,ikr=1.78557,isc=3.75206e-14, nc=1,rb=0.252562,irb=0.01,rbm=0.252562, re=1e-05,rc=0.0523543,xtb=0.56917,xti=1, eg=1.05,cje=3.03491e-09,vje=0.649052,mje=0.351764, tf=3.70885e-09,xtf=1.5,vtf=1.00004,itf=0.999992, cjc=3.00058e-10,vjc=0.600011,mjc=0.409952,xcjc=0.8, fc=0.534314,cjs=0,vjs=0.75,mjs=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq.q c b e e=model=qqmjb45h11 }