element component template mjb44h11 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Jun 12, 03 # MODEL FORMAT: SABER electrical c,b,e { # BODY_BEGIN spq..model qqmjb44h11=(type=_n, is=1.45468e-14,bf=135.617,nf=0.85,vaf=10, ikf=5.15565,ise=2.02483e-13,ne=3.99964,br=13.5617, nr=0.847424,var=100,ikr=8.44427,isc=1.86663e-13, nc=1.00046,rb=1.35729,irb=0.1,rbm=0.1, re=0.0001,rc=0.037687,xtb=0.90331,xti=1, eg=1.20459,cje=3.02297e-09,vje=0.649408,mje=0.351062, tf=2.93022e-09,xtf=1.5,vtf=1.00001,itf=0.999997, cjc=3.0004e-10,vjc=0.600008,mjc=0.409966,xcjc=0.8, fc=0.533878,cjs=0,vjs=0.75,mjs=0.5, tr=2.73328e-08,ptf=0,kf=0,af=1) spq.q c b e e=model=qqmjb44h11 }