element component template mjb41c c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for BJT transistor mjb41c # Model generated on Feb 15, 2004 electrical c,b,e { # BODY_BEGIN # Model format: Saber spq..model qqmjb41c=(type=_n, is=8.10839e-11,bf=70.6856,nf=1.18905,vaf=23.2307, ikf=5.99753,ise=5.41737e-12,ne=3.44442,br=4.00448, nr=1.24221,var=3.24456,ikr=4.99278,isc=4.32476e-13, nc=3.98064,rb=4.88083,irb=0.1,rbm=0.1, re=0.000696791,rc=0.102991,xtb=0.116881,xti=1.03982, eg=1.12173,cje=1.95505e-10,vje=0.54678,mje=0.307002, tf=1e-08,xtf=4.72334,vtf=6.10315,itf=0.001, cjc=1.11163e-10,vjc=0.648658,mjc=0.23,xcjc=0.802991, fc=0.8,cjs=0,vjs=0.75,mjs=0.5, tr=2.66525e-07,ptf=0,kf=0,af=1) spq.q c b e e=model=qqmjb41c }