element component template mj802 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for BJT transistor mj802 # Model generated on Feb 15, 2004 electrical c,b,e { # BODY_BEGIN # Model format: Saber spq..model qqmj802=(type=_n, is=1.1405e-13,bf=82.4523,nf=0.85,vaf=41.1923, ikf=10,ise=7.99636e-12,ne=1.78384,br=1.01878, nr=0.897328,var=411.923,ikr=3.31441,isc=1e-16, nc=2.84375,rb=1.74124,irb=0.1,rbm=0.1, re=0.000335046,rc=0.0461916,xtb=0.767126,xti=1.18872, eg=1.1622,cje=1e-07,vje=0.4,mje=0.792756, tf=1e-08,xtf=1.35771,vtf=1.00007,itf=0.99945, cjc=5e-10,vjc=0.400213,mjc=0.410136,xcjc=0.803125, fc=0.775003,cjs=0,vjs=0.75,mjs=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq.q c b e e=model=qqmj802 }