element component template mj21195 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Sep 11, 03 # MODEL FORMAT: SABER electrical c,b,e { # BODY_BEGIN spq..model qqmj21195=(type=_p, is=1.07772e-10,bf=221.467,nf=1.13339,vaf=1000, ikf=4.43562,ise=3.64015e-10,ne=1.71124,br=0.100011, nr=1.48497,var=2.1141,ikr=44.3562,isc=3.14649e-13, nc=3.17097,rb=3.18766,irb=0.167048,rbm=0.1, re=0.0159182,rc=0.0795912,xtb=0.1,xti=1, eg=1.05,cje=8.75501e-09,vje=0.99,mje=0.417932, tf=1e-08,xtf=164.367,vtf=0.678119,itf=0.00142259, cjc=1.07016e-09,vjc=0.967664,mjc=0.437073,xcjc=1, fc=0.8,cjs=0,vjs=0.75,mjs=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq.q c b e e=model=qqmj21195 }