element component template mj21194 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Sep 10, 03 # MODEL FORMAT: SABER electrical c,b,e { # BODY_BEGIN spq..model qqmj21194=(type=_n, is=4.02325e-14,bf=10000,nf=1.1488,vaf=10000, ikf=0.377331,ise=2.16244e-09,ne=2.49213,br=0.1, nr=1.5,var=1.70851,ikr=3.77331,isc=1.00031e-16, nc=3.99945,rb=0.1,irb=0.1,rbm=0.1, re=0.00775691,rc=0.0387846,xtb=0.1,xti=1, eg=1.05,cje=1.07724e-08,vje=0.975489,mje=0.524369, tf=1e-08,xtf=2.16157e+06,vtf=0.184568,itf=5.56361, cjc=2.68609e-10,vjc=1.64862,mjc=0.242322,xcjc=0.1, fc=0.910137,cjs=0,vjs=0.75,mjs=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq.q c b e e=model=qqmj21194 }