element component template mj15024 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for BJT transistor mj15024 # Model generated on Jan 18, 2004 electrical c,b,e { # BODY_BEGIN # Model format: Saber spq..model qqmj15024=(type=_n, is=1e-09,bf=80.9237,nf=1.41415,vaf=29.8965, ikf=3.58072,ise=1e-16,ne=4,br=1.00135, nr=1.5,var=281.892,ikr=5.80356,isc=1e-16, nc=2.99908,rb=9.25367,irb=0.1,rbm=0.1, re=0.00042229,rc=0.0571126,xtb=1.12257,xti=1.22156, eg=1.206,cje=6.19402e-09,vje=0.4,mje=0.457365, tf=1e-08,xtf=1000,vtf=1.07131,itf=0.743213, cjc=5e-10,vjc=0.95,mjc=0.344125,xcjc=0.1, fc=0.8,cjs=0,vjs=0.75,mjs=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq.q c b e e=model=qqmj15024 }