element component template mj15023 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for BJT transistor mj15023 # Model generated on Feb 22, 2004 electrical c,b,e { # BODY_BEGIN # Model format: Saber spq..model qqmj15023=(type=_p, is=1e-09,bf=82.2661,nf=1.3239,vaf=27.5255, ikf=2.8304,ise=3.94966e-09,ne=3.54782,br=0.842812, nr=1.5,var=275.255,ikr=4.41071,isc=3.94966e-09, nc=2.99855,rb=8.86846,irb=0.1,rbm=0.1, re=0.000423272,rc=0.0650523,xtb=1.11989,xti=1.21961, eg=1.14983,cje=6.2501e-09,vje=0.4,mje=0.404781, tf=1e-08,xtf=1000,vtf=1.07505,itf=0.162848, cjc=5e-10,vjc=0.95,mjc=0.23,xcjc=0.1, fc=0.8,cjs=0,vjs=0.75,mjs=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq.q c b e e=model=qqmj15023 } 5023 }