element component template mj15022 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for BJT transistor mj15022 # Model generated on Jan 18, 2004 electrical c,b,e { # BODY_BEGIN # Model format: Saber spq..model qqmj15022=(type=_n, is=1e-09,bf=79.4982,nf=1.4473,vaf=30.0701, ikf=3.36897,ise=1e-16,ne=4,br=1.00687, nr=1.5,var=281.691,ikr=5.74838,isc=1e-16, nc=2.99908,rb=9.258,irb=0.1,rbm=0.1, re=0.000423263,rc=0.0582865,xtb=1.13016,xti=1.22153, eg=1.206,cje=6.07696e-09,vje=0.4,mje=0.448052, tf=1e-08,xtf=1000,vtf=1.06747,itf=0.747516, cjc=5e-10,vjc=0.95,mjc=0.344125,xcjc=0.1, fc=0.8,cjs=0,vjs=0.75,mjs=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq.q c b e e=model=qqmj15022 }