element component template mj15016 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for BJT transistor mj15016 # Model generated on Jan 14, 2004 electrical c,b,e { # BODY_BEGIN # Model format: Saber spq..model qqmj15016=(type=_p, is=6.23391e-11,bf=187.684,nf=1.33446,vaf=24.7649, ikf=9.61878,ise=7.00001e-12,ne=3.375,br=3.73561, nr=1.5,var=3.51891,ikr=4.22741,isc=4.75e-13, nc=3.96875,rb=4.8562,irb=0.22276,rbm=0.261814, re=0.000650998,rc=0.202529,xtb=0.120007,xti=1.00083, eg=1.15527,cje=7.74903e-10,vje=0.4,mje=0.516275, tf=6.86685e-09,xtf=5.25817,vtf=100000,itf=0.001, cjc=3.38492e-10,vjc=0.95,mjc=0.423743,xcjc=1, fc=0.8,cjs=0,vjs=0.75,mjs=0.5, tr=6.18433e-07,ptf=0,kf=0,af=1) spq.q c b e e=model=qqmj15016 }