element component template mj15011 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for BJT transistor mj15011 # Model generated on Jan 16, 2004 electrical c,b,e { # BODY_BEGIN # Model format: Saber spq..model qqmj15011=(type=_n, is=1.42325e-12,bf=120.958,nf=1.00647,vaf=20.5268, ikf=4.82021,ise=2.28329e-11,ne=3.199,br=2.68448, nr=0.919987,var=2.16411,ikr=1.35133,isc=5.54093e-13, nc=3.83754,rb=13.8886,irb=0.1,rbm=0.1, re=0.0001,rc=0.272232,xtb=0.1,xti=1.13588, eg=1.206,cje=4.09375e-09,vje=0.651979,mje=0.352708, tf=3.95e-10,xtf=1.35721,vtf=0.995664,itf=1, cjc=1.14081e-09,vjc=0.95,mjc=0.23,xcjc=0.803125, fc=0.533333,cjs=0,vjs=0.75,mjs=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq.q c b e e=model=qqmj15011 }