element component template mj15004 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for BJT transistor mj15004 # Model generated on Jan 15, 2004 electrical c,b,e { # BODY_BEGIN # Model format: Saber spq..model qqmj15004=(type=_p, is=1e-09,bf=226.431,nf=0.85,vaf=43.4348, ikf=10,ise=1e-08,ne=1.79698,br=1.65466, nr=1.5,var=434.348,ikr=4.42319,isc=5.49997e-09, nc=3.18751,rb=43.922,irb=0.1,rbm=0.1, re=0.0001,rc=0.20765,xtb=0.746102,xti=1, eg=1.05,cje=9.99946e-08,vje=0.4,mje=0.658304, tf=9.99976e-09,xtf=1.3573,vtf=0.996475,itf=0.99985, cjc=1.22854e-09,vjc=0.95,mjc=0.23,xcjc=0.803124, fc=0.761291,cjs=0,vjs=0.75,mjs=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq.q c b e e=model=qqmj15004 }