element component template mj15002 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for BJT transistor mj15002 # Model generated on Jan 25, 2004 electrical c,b,e { # BODY_BEGIN # Model format: Saber spq..model qqmj15002=(type=_p, is=7.55832e-10,bf=88.4698,nf=1.25256,vaf=10, ikf=2.21504,ise=3.90669e-13,ne=2.19714,br=0.199155, nr=1.5,var=100,ikr=1.95347,isc=1e-16, nc=2.68804,rb=4.64171,irb=0.1,rbm=0.1, re=0.0128925,rc=0.0644624,xtb=2.05441,xti=1, eg=1.05,cje=6.91132e-10,vje=0.525683,mje=0.384734, tf=6.35722e-09,xtf=43.7456,vtf=2.08288,itf=0.001, cjc=4.82904e-10,vjc=0.95,mjc=0.394833,xcjc=0.80015, fc=0.1,cjs=0,vjs=0.75,mjs=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq.q c b e e=model=qqmj15002 }