element component template mj14001 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for BJT transistor mj14001 # Model generated on Feb 14, 2004 electrical c,b,e { # BODY_BEGIN # Model format: Saber spq..model qqmj14001=(type=_p, is=1.70918e-12,bf=197.765,nf=0.85,vaf=46.7909, ikf=10,ise=2.52596e-11,ne=2.33082,br=0.1, nr=0.954324,var=467.909,ikr=1.51539,isc=1.6185e-11, nc=3,rb=2.27143,irb=0.167599,rbm=0.1, re=0.0001,rc=0.0215809,xtb=0.984358,xti=1.23642, eg=1.05,cje=6.01834e-09,vje=0.4,mje=0.571851, tf=4e-10,xtf=1.5,vtf=1,itf=1, cjc=1.54318e-09,vjc=0.4,mjc=0.266606,xcjc=0.8, fc=0.533333,cjs=0,vjs=0.75,mjs=0.5, tr=9.57121e-06,ptf=0,kf=0,af=1) spq.q c b e e=model=qqmj14001 }