template mj11029 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for darlington mj11029 # Model generated on Mar 1, 2004 # Model format: Saber # Darlington macro model # External node designations # Node c -> Collect # Node b -> Base # Node e -> Emitter electrical c,b,e { # BODY_BEGIN # Default values used in dmodel # EG=1.11 TT=0 BV=infinite spd..model dmodel=( is=1e-12,rs=9.64132,n=0.971277,xti=2.97128, cjo=0,vj=0.75,m=0.33,fc=0.5) spq..model qmodel=(type=_p, is=1.18974e-11,bf=102.478,nf=0.85,vaf=23.6268, ikf=0.785701,ise=1.69357e-12,ne=1.51232,br=0.735545, nr=0.75,var=64.731,ikr=0.101813,isc=1e-13, nc=1.97128,rb=6.66919,irb=0.1,rbm=3.82372, re=0.043184,rc=0.21592,xtb=0.466558,xti=2.96834,eg=1.05, cje=1e-11,vje=0.75,mje=0.33,tf=1e-09, xtf=1,vtf=10,itf=0.01,cjc=1e-11, vjc=0.75,mjc=0.33,xcjc=0.9,fc=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq..model q1m=(type=_p, is=1.18974e-11,bf=102.478,nf=0.85,vaf=23.6268, ikf=0.785701,ise=1.69357e-12,ne=1.51232,br=0.735545, nr=0.75,var=64.731,ikr=0.101813,isc=1e-13, nc=1.97128,rb=6.66919,irb=0.1,rbm=3.82372, re=0.043184,rc=0.21592,xtb=0.466558,xti=2.96834,eg=1.05, cje=1e-11,vje=0.75,mje=0.33,tf=1e-09, xtf=1,vtf=10,itf=0.01,cjc=0, vjc=0.75,mjc=0.33,xcjc=0.9,fc=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq.q1 c b d d=model=qmodel spq.q2 c d e e=model=q1m,area=29.8087 spd.d1 c e=model=dmodel spr.r1 b d=3000 spr.r2 d e=25 }