template mj11028 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Apr 24, 02 # MODEL FORMAT: Saber # Darlington macro model # External node designations # Node c -> Collect # Node b -> Base # Node e -> Emitter electrical c,b,e { # BODY_BEGIN # Default values used in dmodel # EG=1.11 TT=0 BV=infinite spd..model dmodel=( is=1e-12,rs=0,n=0.893521,xti=2.89352, cjo=0,vj=0.75,m=0.33,fc=0.5) spq..model qmodel=(type=_n, is=5.80886e-13,bf=266.941,nf=1.05049,vaf=26.9561, ikf=0.423224,ise=3.85324e-10,ne=3.96209,br=0.092321, nr=1.33263,var=242.006,ikr=0.0967584,isc=1.00385e-13, nc=1.88632,rb=11.0165,irb=0.0794774,rbm=0.0036418, re=0.000158222,rc=0.966115,xtb=0.0877601,xti=4,eg=1.206, cje=1e-11,vje=0.75,mje=0.33,tf=1e-09, xtf=1,vtf=10,itf=0.01,cjc=1e-11, vjc=0.75,mjc=0.33,xcjc=0.9,fc=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq..model q1m=(type=_n, is=5.80886e-13,bf=266.941,nf=1.05049,vaf=26.9561, ikf=0.423224,ise=3.85324e-10,ne=3.96209,br=0.092321, nr=1.33263,var=242.006,ikr=0.0967584,isc=1.00385e-13, nc=1.88632,rb=11.0165,irb=0.0794774,rbm=0.0036418, re=0.000158222,rc=0.966115,xtb=0.0877601,xti=4,eg=1.206, cje=1e-11,vje=0.75,mje=0.33,tf=1e-09, xtf=1,vtf=10,itf=0.01,cjc=0, vjc=0.75,mjc=0.33,xcjc=0.9,fc=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq.q1 c b d d=model=qmodel spq.q2 c d e e=model=q1m,area=23.3162 spd.d1 e c=model=dmodel spr.r1 b d=3000 spr.r2 d e=25 }