template mj11016g c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Apr 11, 11 # MODEL FORMAT: Saber # Darlington macro model # External node designations # Node c -> Collect # Node b -> Base # Node e -> Emitter electrical c,b,e { # BODY_BEGIN # Default values used in dmodel # EG=1.11 TT=0 BV=infinite spd..model dmodel=( is=1e-12,rs=0,n=0.863519,xti=2.86352, cjo=0,vj=0.75,m=0.33,fc=0.5) spq..model qmodel=(type=_n, is=7.46007e-16,bf=232.735,nf=0.85,vaf=30, ikf=0.291159,ise=7.00919e-11,ne=1.84137,br=1.40703, nr=0.751634,var=10.0112,ikr=0.101463,isc=1e-13, nc=1.86352,rb=3.12784,irb=0.1,rbm=3.12784, re=0.351702,rc=1.75894,xtb=0.188551,xti=2.86314,eg=1.05008, cje=1.904e-08,vje=0.95,mje=0.23,tf=1e-09, xtf=1,vtf=10,itf=0.01,cjc=3.24694e-10, vjc=0.95,mjc=0.23,xcjc=0.9,fc=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq..model q1m=(type=_n, is=7.46007e-16,bf=232.735,nf=0.85,vaf=30, ikf=0.291159,ise=7.00919e-11,ne=1.84137,br=1.40703, nr=0.751634,var=10.0112,ikr=0.101463,isc=1e-13, nc=1.86352,rb=3.12784,irb=0.1,rbm=3.12784, re=0.351702,rc=1.75894,xtb=0.188551,xti=2.86314,eg=1.05008, cje=1.904e-08,vje=0.95,mje=0.23,tf=1e-09, xtf=1,vtf=10,itf=0.01,cjc=0, vjc=0.95,mjc=0.23,xcjc=0.9,fc=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq.q1 c b d d=model=qmodel spq.q2 c d e e=model=q1m,area=29.3683 spd.d1 e c=model=dmodel spr.r1 b d=8000 spr.r2 d e=40 }