template mj11012 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for darlington mj11012 # Model generated on Feb 14, 2004 # Model format: Saber # Darlington macro model # External node designations # Node c -> Collect # Node b -> Base # Node e -> Emitter electrical c,b,e { # BODY_BEGIN # Default values used in dmodel # EG=1.11 TT=0 BV=infinite spd..model dmodel=( is=1e-12,rs=10.3313,n=1.00331,xti=3.00331, cjo=0,vj=0.75,m=0.33,fc=0.5) spq..model qmodel=(type=_n, is=6.36816e-13,bf=208.342,nf=0.85,vaf=177.467, ikf=0.220423,ise=4.64155e-12,ne=1.25773,br=0.969721, nr=0.75,var=137.332,ikr=0.0995681,isc=1e-13, nc=2.00331,rb=7.44307,irb=0.203313,rbm=7.44307, re=0.107701,rc=1.33729,xtb=0.486501,xti=3.00531,eg=1.1908, cje=1e-11,vje=0.75,mje=0.33,tf=1e-09, xtf=1,vtf=10,itf=0.01,cjc=1e-11, vjc=0.75,mjc=0.33,xcjc=0.9,fc=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq..model q1m=(type=_n, is=6.36816e-13,bf=208.342,nf=0.85,vaf=177.467, ikf=0.220423,ise=4.64155e-12,ne=1.25773,br=0.969721, nr=0.75,var=137.332,ikr=0.0995681,isc=1e-13, nc=2.00331,rb=7.44307,irb=0.203313,rbm=7.44307, re=0.107701,rc=1.33729,xtb=0.486501,xti=3.00531,eg=1.1908, cje=1e-11,vje=0.75,mje=0.33,tf=1e-09, xtf=1,vtf=10,itf=0.01,cjc=0, vjc=0.75,mjc=0.33,xcjc=0.9,fc=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq.q1 c b d d=model=qmodel spq.q2 c d e e=model=q1m,area=19.6835 spd.d1 e c=model=dmodel spr.r1 b d=8000 spr.r2 d e=40 }