element component template mbrs540t3 p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Jan 13, 04 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddmbrs540t3=( is=2.30159e-06,rs=0.0162308,n=1.00092,eg=0.652693, xti=2.67229,bv=40,ibv=3.3e-05,cjo=9.71384e-10, vj=0.4,m=0.489269,fc=0.5,tt=0, kf=0,af=1) spd.d p n =model=ddmbrs540t3 }