element component template mbrs410lt3 p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Oct 17, 01 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddmbrs410lt3=( is=1.883e-06,rs=0.01,n=0.635253,eg=0.6, xti=2.53099,bv=10,ibv=0.001,cjo=7.83173e-09, vj=0.4,m=0.495415,fc=0.5,tt=0, kf=0,af=1) spd.d p n =model=ddmbrs410lt3 }