element component template mbrs3100lt3 p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for diode mbrs3100lt3 # Model generated on Dec 1, 2003 electrical p,n { # BODY_BEGIN # Model format: Saber spd..model ddmbrs3100lt3=( is=0.000218691,rs=0.0139624,n=2.73664,eg=0.845343, xti=4.78882,bv=100,ibv=5e-05,cjo=4.45302e-10, vj=0.4,m=0.480577,fc=0.5,tt=0, kf=0,af=1) spd.d p n =model=ddmbrs3100lt3 }