element component template mbrs260t3 p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Oct 16, 01 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddmbrs260t3=( is=0.000119966,rs=0.0624233,n=1.7518,eg=0.652121, xti=0.5,bv=60,ibv=1e-05,cjo=2.19068e-10, vj=0.4,m=0.436049,fc=0.5,tt=0, kf=0,af=1) spd.d p n =model=ddmbrs260t3 }