element component template mbrs230lt3 p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for diode mbrs230lt3 # Model generated on Dec 1, 2003 electrical p,n { # BODY_BEGIN # Model format: Saber spd..model ddmbrs230lt3=( is=1.46709e-05,rs=0.0373487,n=1.10005,eg=0.605825, xti=0.679972,bv=30,ibv=0.001,cjo=1e-11, vj=0.7,m=0.5,fc=0.5,tt=0, kf=0,af=1) spd.d p n =model=ddmbrs230lt3 }