element component template mbrs1540t3 p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for diode mbrs1540t3 # Model generated on Sep 28, 95 electrical p,n { # BODY_BEGIN # Model format: Saber spd..model ddmbrs1540t3=( is=3.54179e-05,rs=0.0306875,n=1.4038,eg=0.6, xti=1.97409,bv=40,ibv=0.0008,cjo=3.18451e-10, vj=0.4,m=0.428536,fc=0.5,tt=0, kf=0,af=1) spd.d p n =model=ddmbrs1540t3 }