element component template mbrs130t3 p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for diode mbrs130t3 # Model generated on October 8, 2003 electrical p,n { # BODY_BEGIN # Model format: Saber spd..model ddmbrs130t3=( is=1.78344e-06,rs=0.142951,n=0.88217,eg=0.586249, xti=0.5,bv=30,ibv=0.001,cjo=1.72041e-10, vj=0.4,m=0.456598,fc=0.5,tt=0, kf=0,af=1) spd.d p n =model=ddmbrs130t3 } 30t3 }