element component template mbrs120t3 p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Aug 7, 98 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddmbrs120t3=( is=6.76073e-05,rs=0.102178,n=1.43262,eg=0.599998, xti=1.74028,bv=1000,ibv=0.0001,cjo=1.64375e-10, vj=0.403575,m=0.381308,fc=0.5,tt=1e-09, kf=0,af=1) spd.d p n =model=ddmbrs120t3 }