element component template mbrm1h100t3g p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Jun 7, 12 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddmbrm1h100t3g=( is=1.8e-07,rs=0.01585,n=1.70305,eg=0.996308, xti=4,bv=121,ibv=4e-05,cjo=1.62486e-10, vj=0.59345,m=0.514762,fc=0.5,tt=0, kf=0,af=1) spd.d p n =model=ddmbrm1h100t3g }