element component template mbrm140 p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for diode mbrm140 # Model generated on October 8, 2003 electrical p,n { # BODY_BEGIN # Model format: Saber spd..model ddmbrm140=( is=4.92948e-07,rs=0.089451,n=0.883072,eg=0.564967, xti=0.0005,bv=40,ibv=0.0005,cjo=2.95913e-10, vj=0.4,m=0.490411,fc=0.5,tt=0, kf=0,af=1) spd.d p n =model=ddmbrm140 } 0 }