element component template mbrm110lt3 p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Apr 10, 01 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddmbrm110lt3=( is=1.9654e-06,rs=0.0188595,n=0.921187,eg=0.598175, xti=4,bv=1000,ibv=0.0001,cjo=4.2572e-10, vj=0.406038,m=0.447444,fc=0.5,tt=1e-09, kf=0,af=1) spd.d p n =model=ddmbrm110lt3 }