element component template mbrf2545ct p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Apr 9, 98 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddmbrf2545ct=( is=3.56258e-10,rs=0.01368,n=0.645213,eg=0.756706, xti=0.5,bv=45,ibv=0.00025,cjo=1e-11, vj=0.7,m=0.5,fc=0.5,tt=1e-09, kf=0,af=1) spd.d p n =model=ddmbrf2545ct }