element component template mbrf20l45ctg p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Jul 6, 07 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddmbrf20l45ctg=( is=1.13619e-06,rs=0.00898505,n=0.883669,eg=0.707473, xti=5e-05,bv=1000,ibv=0.0001,cjo=2.02069e-09, vj=0.445127,m=0.528359,fc=0.5,tt=1e-09, kf=0,af=1) spd.d p n =model=ddmbrf20l45ctg }