element component template mbrf20h100ctg p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Dec 20, 05 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddmbrf20h100ctg=( is=2.42014e-05,rs=0.01,n=1.78382,eg=0.753678, xti=4,bv=100,ibv=1e-05,cjo=3.72271e-10, vj=1.04295,m=0.478361,fc=0.5,tt=0, kf=0,af=1) spd.d p n =model=ddmbrf20h100ctg }